item
Castor Adapter Plate

Castor Adapter Plate


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Plate, Al, black
4 Cap Screws DIN 7984-M12x25, St, bright zinc-pl.
4 washers DIN 433-13, St, bright zinc-plated
4 button-hd. screws ISO 7380-M10x20, St, bright zinc-pl.
4 washers DIN 433-10.5, St, bright zinc-plated

Properties

Article number 0.0.007.76
Line line 12
ESD ESD-safe = No
Weight m = 1,34 kg
Delivery unit 1 set

Description

Heavy-duty castors for high loads
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.

Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.

Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.

Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
Heavy-duty castors for high loads
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.

Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.

Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.

Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces.
If the floor is uneven and weight badly distributed, the load per castor should be calculated in accordance with the following formula:
The stable back-plate with standard mounting bores provides a reliable means of securing the castors to profile frames using special Castor Adapter Plates.
It is screwed in the prepared threads by means of four M10x20 screws per plate.
The Castor Adapter Plates are secured in the core bore using the enclosed Hexagon Socket Head Cap Screws or in the profile groove using T-Slot Nuts for the relevant profile line.

Variants

Sort by

Baureihe:  8 Maß X:  160 Maß Y:  120 Nuttyp:  8 mm
Baureihe:  12 Maß X:  180 Maß Y:  160 Nuttyp:  12 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162703
eCl@ss 11.0
23370292
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162703
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
76169990